MRF6V2300N Product Information|NXP

Features


Lateral N-Channel Single-Ended Broadband RF Power MOSFET, 10-600 MHz, 300 W, 50 V

    Package


    FM4F: FM4F, plastic, flange mount flat package; 4 terminals; 9.02 mm x 17.53 mm x 2.59 mm body

    Buy Options

    MRF6V2300NR1

    No Longer Manufactured

    12NC: 935309909528

    Details

    Order

    MRF6V2300NR5

    No Longer Manufactured

    12NC: 935309909578

    Details

    Order

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
    MRF6V2300NR1(935309909528)
    No
    Yes
    Certificate Of Analysis (CoA)
    Yes
    H
    e3
    REACH SVHC
    1646.35
    MRF6V2300NR5(935309909578)
    No
    Yes
    Certificate Of Analysis (CoA)
    Yes
    H
    e3
    REACH SVHC
    1646.35

    Quality

    Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
    Lead SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
    MRF6V2300NR1
    (935309909528)
    No
    3
    260
    260
    40
    40
    MRF6V2300NR5
    (935309909578)
    No
    3
    260
    260
    40
    40

    Shipping

    Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
    MRF6V2300NR1
    (935309909528)
    854129
    EAR99
    MRF6V2300NR5
    (935309909578)
    854129
    EAR99

    Discontinued and Replacement Part Data

    Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
    MRF6V2300NR1
    (935309909528)
    -
    2018-10-13
    2019-04-13
    MRFE6VP5300NR1
    (935312013528)
    MRF6V2300NR5
    (935309909578)
    NOTICE
    2018-10-13
    2019-04-13
    MRFE6VP5300NR1
    (935312013528)

    Product Change Notice

    Part/12NCIssue DateEffective DatePCNTitle
    MRF6V2300NR5
    (935309909578)
    2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
    MRF6V2300NR5
    (935309909578)
    2018-04-132018-04-14201803039DNDiscontinuance Notification for RF Power Products