MPC862PCZQ66B Product Information|NXP

Buy Options

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC862PCZQ66B(935325333557)
No
No
N
e0
REACH SVHC
2173.7

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Soldering
MPC862PCZQ66B
(935325333557)
No
3
245
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPC862PCZQ66B
(935325333557)
854231
3A991A2

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MPC862PCZQ66B
(935325333557)
-
2017-03-01
2017-09-01
MPC862PCVR66B
(935313709557)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC862PCZQ66B
(935325333557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC862PCZQ66B
(935325333557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC862PCZQ66B
(935325333557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC862

The MPC862 Quad Integrated Communications Controller (PowerQUICC™) is a versatile one-chip integrated microprocessor and peripheral combination that can be used in a variety of controller applications. It particularly excels in both communications and networking systems.

The MPC862 is a Power Architecture-based derivative of NXP® Semiconductors' MC68360 Quad Integrated Communications Controller (QUICC™). The embedded CPU on the MPC862 is a 32-bit processor (the MPC8xx core) that is built on Power Architecture and incorporates memory management units (MMUs) and instruction and data caches. The communications processor module (CPM) from the MC68360 QUICC has been enhanced by the addition of the inter-integrated controller (I²C) channel. The memory controller has been enhanced, enabling the MPC862 to support any type of memory, including high-performance memories and new types of DRAMs. A PCMCIA socket controller supports up to two sockets. A real-time clock has also been integrated.

More