Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
BGA256: BGA256, plastic, ball grid array; 256 balls; 1.27 mm pitch; 23 mm x 23 mm x 2.54 mm body
12NC: 935309533557
Details
Order
Part/12NC | PbFree | EU RoHS | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MPC823ZQ66B2T(935309533557) | No | No | e0 | REACH SVHC | 1724.05 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
MPC823ZQ66B2T (935309533557) | No | 3 | 260 | 260 | 40 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MPC823ZQ66B2T (935309533557) | 854231 | 3A991A2 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date |
---|---|---|---|
MPC823ZQ66B2T (935309533557) | - | 2013-12-03 | 2014-12-03 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MPC823ZQ66B2T (935309533557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MPC823ZQ66B2T (935309533557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The MPC823 microprocessor is a versatile, one-chip integrated microprocessor and peripheral combination that can be used in a variety of electronic products. It particularly excels in low-power, portable, image capture and personal communication products. It has a universal serial bus (USB) interface and video display controller, as well as the existing LCD controller of the MPC821 device.
The MPC823 microprocessor integrates a high-performance embedded MPC8xx core with a communication processor module that uses a specialized RISC processor for imaging and communication. The communication processor module can perform embedded signal processing functions for image compression and decompression. It also supports seven serial channels--two serial communication controllers, two serial management controllers, one I²C port, one USB channel, and one serial peripheral interface.
This two-processor architecture consumes power more efficiently than traditional architectures because the communication processor module frees the core from peripheral tasks like imaging and communication.