Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
MPC5748G-GW-RDB functional cable, linking all pins out with MATEnet, UTP, and common single line wires
12NC: 935388074598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
MPC5748G-GW-CBL(935388074598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MPC5748G-GW-CBL (935388074598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MPC5748G-GW-CBL (935388074598) | 854449 | EAR99 |
The MPC5748G-GW-RDB is a reference design board engineered for providing A-sample like Ethernet Gateway ECU, supporting secure over-the-air (OTA) management and functional safety to help accelerate gateway products development and production.
Based on the 32-bit Power Architecture® MPC5748G ultra-reliable microcontroller, the MPC5748G-GW-RDB offers up to three e200 cores, hardware security module (HSM), several communication interfaces, and flexible memory options.
Secure Automotive Ethernet Gateway Reference Design - Fact Sheet