Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
MPC-LS Vehicle Network Processing Reference Design
12NC: 935384754598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
MPC-LS-VNP-RDB(935384754598) | Not Available | No Information | Not Available | No Information | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MPC-LS-VNP-RDB (935384754598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MPC-LS-VNP-RDB (935384754598) | 847150 | 5A002A1 | G161023 |
The MPC-LS-VNP-RDB is a reference design engineered for vehicle network processing (VNP) applications, used by carmakers, suppliers, and software ecosystem partners to accelerate the development of next-generation service-oriented gateways. Combining automotive and enterprise networking technology, the MPC-LS-VNP-RDB offers high levels of computing, real-time network performance, multi-gigabit packet acceleration, and security for new service-oriented gateways.
The MPC-LS-VNP-RDB integrates standards-based, open source software with feature-rich hardware for establishing a common and open framework for secure service delivery within a vehicle network.
MPC-LS Vehicle Network Processing Reference Design - Fact Sheet