Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Lateral N-Channel Broadband RF Power MOSFET, 10-500 MHz, 1000 W, 50 V
CFM4F: CFM4F, ceramic, flange mount flat package; 4 terminals; 10.16 mm x 32.26 mm x 4.58 mm body
12NC: 935320269178
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MMRF1306HSR5(935320269178) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 8488.4 |
Part/12NC | Safe Assure Functional Safety | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | ||
---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | ||||
MMRF1306HSR5 (935320269178) | No | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MMRF1306HSR5 (935320269178) | 854129 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MMRF1306HSR5 (935320269178) | NOTICE | 2021-12-01 | 2022-05-31 | MRFE6VP61K25HR5 (935314411178) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MMRF1306HSR5 (935320269178) | 2020-09-24 | 2020-09-25 | 202009028DN | NXP Semiconductors Oak Hill Fab Scale Down: Product Discontinuation Notification |