Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
RF Power LDMOS Transistor, 720-960 MHz, 80 W Avg., 28 V
12NC: 935312011528
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MMRF1017NR3(935312011528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 3081.1 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MMRF1017NR3 (935312011528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MMRF1017NR3 (935312011528) | 854129 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MMRF1017NR3 (935312011528) | NOTICE | 2020-10-14 | 2021-04-14 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MMRF1017NR3 (935312011528) | 2020-04-18 | 2020-04-19 | 202004010DN | Discontinuance of Select Low Volume Radio Power Products |