MMRF1006H Product Information|NXP

Features


Lateral N-Channel Broadband RF Power MOSFET, 10-500 MHz, 1000 W, 50 V

    Package


    CFM4F: CFM4F, ceramic, flange mount flat package; 4 terminals; 13.72 mm pitch, 10.16 mm x 41.15 mm x 4.575 mm body

    Buy Options

    MMRF1006HR5

    End of Life

    12NC: 935315276178

    Details

    Order

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
    MMRF1006HR5(935315276178)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    Yes
    D
    e4
    REACH SVHC
    13155.2

    Quality

    Part/12NCSafe Assure Functional SafetyPeak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
    Lead Free SolderingLead Free Soldering
    MMRF1006HR5
    (935315276178)
    No
    260
    40

    Shipping

    Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
    MMRF1006HR5
    (935315276178)
    854129
    EAR99

    Product Change Notice

    Part/12NCIssue DateEffective DatePCNTitle
    MMRF1006HR5
    (935315276178)
    2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products