Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Xtrinsic 10 bits SPI Accelerometer, QFN 16
HQFN16: plastic, thermally enhanced quad flat non-leaded package; 16 terminals; 1.0 mm pitch; 6 mm x 6 mm x 1.98 mm body
12NC: 935312842574
Details
Order
12NC: 935312842528
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MMA6805AKTW(935312842574) | No | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 179.3 | |
MMA6805AKTWR2(935312842528) | No | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 179.3 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
MMA6805AKTW (935312842574) | No | 3 | 260 | 260 | 40 | 40 | |
MMA6805AKTWR2 (935312842528) | No | 3 | 260 | 260 | 40 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MMA6805AKTW (935312842574) | 854239 | EAR99 |
MMA6805AKTWR2 (935312842528) | 854239 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MMA6805AKTW (935312842574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MMA6805AKTWR2 (935312842528) |