Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
DSI2.5 Accelerometer, QFN 16
HQFN16: plastic, thermally enhanced quad flat non-leaded package; 16 terminals; 1.0 mm pitch; 6 mm x 6 mm x 1.98 mm body
12NC: 935315752574
Details
Order
12NC: 935315752528
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MMA1631NKGCW(935315752574) | No | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 195.9769 | |
MMA1631NKGCWR2(935315752528) | No | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 195.9769 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
MMA1631NKGCW (935315752574) | No | 3 | 260 | 260 | 40 | 40 | |
MMA1631NKGCWR2 (935315752528) | No | 3 | 260 | 260 | 40 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MMA1631NKGCW (935315752574) | 854239 | EAR99 |
MMA1631NKGCWR2 (935315752528) | 854239 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MMA1631NKGCWR2 (935315752528) | NOTICE | 2022-11-30 | 2024-03-31 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MMA1631NKGCW (935315752574) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MMA1631NKGCWR2 (935315752528) | ||||
MMA1631NKGCW (935315752574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MMA1631NKGCWR2 (935315752528) | ||||
MMA1631NKGCWR2 (935315752528) | 2020-11-07 | 2020-11-08 | 202010061DN | NXP Semiconductors Oak Hill Fab Scale Down: Product Discontinuation Notification - Motion and Pressure Sensors |