MMA1631IKW Product Information|NXP

Features


DSI2.5 Accelerometer, 12V, Z, 312g, QFN 16

    Package


    HQFN16: plastic, thermally enhanced quad flat non-leaded package; 16 terminals; 1.0 mm pitch; 6 mm x 6 mm x 1.98 mm body

    Buy Options

    MMA1631IKW

    No Longer Manufactured

    12NC: 935313079574

    Details

    Order

    MMA1631IKWR2

    No Longer Manufactured

    12NC: 935313079528

    Details

    Order

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
    MMA1631IKW(935313079574)
    No
    Yes
    Certificate Of Analysis (CoA)
    Yes
    H
    e3
    REACH SVHC
    179.3
    MMA1631IKWR2(935313079528)
    No
    Yes
    Certificate Of Analysis (CoA)
    Yes
    H
    e3
    REACH SVHC
    179.3

    Quality

    Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
    Lead SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
    MMA1631IKW
    (935313079574)
    Quality Managed
    3
    260
    260
    40
    40
    MMA1631IKWR2
    (935313079528)
    Quality Managed
    3
    260
    260
    40
    40

    Shipping

    Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
    MMA1631IKW
    (935313079574)
    854239
    EAR99
    MMA1631IKWR2
    (935313079528)
    854239
    EAR99

    Discontinued and Replacement Part Data

    Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
    MMA1631IKWR2
    (935313079528)
    -
    2016-12-31
    2017-05-31

    Product Change Notice

    Part/12NCIssue DateEffective DatePCNTitle
    MMA1631IKW
    (935313079574)
    2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
    MMA1631IKWR2
    (935313079528)