Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
DSI2.5 Accelerometer, QFN 16
HQFN16: plastic, thermally enhanced quad flat non-leaded package; 16 terminals; 1.0 mm pitch; 6 mm x 6 mm x 1.98 mm body
12NC: 935315645574
Details
Order
12NC: 935315645528
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MMA1618NKGCW(935315645574) | No | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 195.9769 | |
MMA1618NKGCWR2(935315645528) | No | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 195.9769 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
MMA1618NKGCW (935315645574) | No | 3 | 260 | 260 | 40 | 40 | |
MMA1618NKGCWR2 (935315645528) | No | 3 | 260 | 260 | 40 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MMA1618NKGCW (935315645574) | 854239 | EAR99 |
MMA1618NKGCWR2 (935315645528) | 854239 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MMA1618NKGCW (935315645574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MMA1618NKGCWR2 (935315645528) |