MIMXRT106PDVL6B Product Information|NXP

Package


LFBGA196: LFBGA196, plastic, low profile fine-pitch ball grid array; 196 balls; 0.65 mm pitch; 10 mm x 10 mm x 1.3 mm body

Buy Options

MIMXRT106PDVL6B

Active

12NC: 935437796557

Details

Order

Order from distributors

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MIMXRT106PDVL6B(935437796557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
250.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MIMXRT106PDVL6B
(935437796557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MIMXRT106PDVL6B
(935437796557)
854231
5A992C
G175675

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MIMXRT106PDVL6B
(935437796557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MIMXRT106PDVL6B
(935437796557)
2024-07-112024-07-12202401002Ii.MX RT1060 Data Sheet Update to Rev 4