Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935464805045
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MF3E83A1DUF/01EVZ(935464805045) | Yes | Yes | Yes | REACH SVHC | 0.696206304469911 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MF3E83A1DUF/01EVZ (935464805045) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MF3E83A1DUF/01EVZ (935464805045) | 854231 | 5A992C | G193081 |
As the first contactless smartcard IC in its class to combine asymmetric and symmetric cryptography in a single chip, MIFARE DUOX simplifies key management and key distribution. By adding certificate management capabilities, delivering enhanced features and security with CC EAL6+ certification, MIFARE DUOX enables high performing, highly secure and cost-effective NFC system solutions for access management, secure car access, EV-charging applications, and more.