Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Mainstream contactless smart card IC for fast and easy solution development
12NC: 935289646118
Details
Order
12NC: 935290198118
Details
Order
Parameter | Value |
---|---|
Delivery Type | MOA4 |
ISO/IEC Support | ISO/IEC 14443-3;ISO/IEC 14443-4 |
Baud rate | 106;212;424;848 |
UID Type | 4-byte UID |
EEPROM Size | 4096 |
Memory Organization | Sector Organization |
Parameter | Value |
---|---|
Write Endurance | 200000 |
Data Retention | 10 |
Security Features | AES-128;MIFARE CRYPTO1 |
Privacy Features | Random ID;Virtual Card Support |
Random Number Generator | Y |
Special Features | Anti-tearing;Multi-sector Authentication;Multi-block write;Proximity Check |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MF1PLUS8011DA4/02,(935289646118) | No | No | - | REACH SVHC | - | |
MF1PLUS8011DA4/03,(935290198118) | Yes | Yes | No | REACH SVHC | 36.907079304 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MF1PLUS8011DA4/02, (935289646118) | - |
MF1PLUS8011DA4/03, (935290198118) | - |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MF1PLUS8011DA4/02, (935289646118) | 854239 | |
MF1PLUS8011DA4/03, (935290198118) | 854239 | 5A002A1 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MF1PLUS8011DA4/02, (935289646118) | - | 2008-06-30 | 2008-06-30 | MF1PLUS8011DA4/03, (935290198118) |
MF1PLUS8011DA4/03, (935290198118) | - | 1999-01-30 | 1999-12-31 | - |
Archived content is no longer updated and is made available for historical reference only.
Migrate classic contactless smart card systems to the next security level! MIFARE® Plus brings benchmark security to mainstream contactless smart card applications. It is the only mainstream IC compatible with MIFARE Classic® 1K (MF1ICS50) and MIFARE Classic 4K (MF1ICS70) which offers an upgrade path for existing infrastructure and
After the security upgrade, MIFARE Plus® uses AES-128 (Advanced Encryption Standard) for authentication, data integrity and encryption. MIFARE Plus is based on open global standards for both air interface and cryptographic methods at the highest security level.
MIFARE Plus is available in two versions: MIFARE Plus X and MIFARE Plus S.