MCZ33800EK Product Information|NXP

Buy Options

MCZ33800EK

Active

12NC: 935311712574

Details

MCZ33800EKR2

Active

12NC: 935311712518

Details

Operating Features

ParameterValue
Device Function
low side switch, powertrain control, pre-driver
Load Current (IL) [TYP] (A)
0.35
Number of Channels
1, 1, 2, 6
Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON))
250, 1000, 700000
Load Supply Voltage (Min) (V)
5
ParameterValue
Load Supply Voltage (Max) (V)
36
Supply Voltage [max] (V)
5.5
Supply Voltage [min] (V)
3
Interface and Input Control
SPI / SPI
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCZ33800EK(935311712574)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
787.45
MCZ33800EKR2(935311712518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
787.45

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCZ33800EK
(935311712574)
No
3
260
40
MCZ33800EKR2
(935311712518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCZ33800EK
(935311712574)
854239
EAR99
MCZ33800EKR2
(935311712518)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCZ33800EK
(935311712574)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCZ33800EKR2
(935311712518)
MCZ33800EK
(935311712574)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCZ33800EKR2
(935311712518)
MCZ33800EK
(935311712574)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MCZ33800EKR2
(935311712518)

More about MC33800

The NXP MC33800 is a combination output switch and driver IC that is ideal for numerous powertrain engine control applications.

  • Contains two programmable constant current drivers (CCD), an octal, low-side, serial switch (OSS) and six, external MOSFET gate pre-drivers (GD
  • Overvoltage, undervoltage and thermal protection
  • All drivers and switches, including the external MOSFETs, have overcurrent protection, off-state open load detection, on-state shorted load detection and fault annunciation via the SPI
  • Cost effective packaging