MCIMX6G2DVK05AA Product Information|NXP

Features


i.MX 32-bit MPU, ARM Cortex-A7 core, 500MHz, 289BGA

    Package


    LFBGA272: LFBGA272, plastic, low profile fine-pitch ball grid array; 272 balls; 0.5 mm pitch; 9 mm x 9 mm x 1.11 mm body

    Buy Options

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
    MCIMX6G2DVK05AA(935324976557)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    Yes
    D
    e1
    REACH SVHC
    358.2

    Quality

    Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
    Lead Free SolderingLead Free SolderingLead Free Soldering
    MCIMX6G2DVK05AA
    (935324976557)
    No
    3
    260
    40

    Shipping

    Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
    MCIMX6G2DVK05AA
    (935324976557)
    854231
    5A992C

    Discontinued and Replacement Part Data

    Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
    MCIMX6G2DVK05AA
    (935324976557)
    -
    2017-06-07
    2017-07-07
    MCIMX6G2DVK05AB
    (935346141557)

    Product Change Notice

    Part/12NCIssue DateEffective DatePCNTitle
    MCIMX6G2DVK05AA
    (935324976557)
    2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
    MCIMX6G2DVK05AA
    (935324976557)
    2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
    MCIMX6G2DVK05AA
    (935324976557)
    2020-08-162020-08-17202005018IChip Errata Update for i.MX6UL&i.MX6SLL&i.MX6ULZ&i.MX6ULL
    MCIMX6G2DVK05AA
    (935324976557)
    2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
    MCIMX6G2DVK05AA
    (935324976557)
    2017-03-052017-03-06201701007Ii.MX6UL Datasheet and Errata Update