Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
FBGA529: FBGA529, fine pitch ball grid array package, 529 terminals, 0.8 mm pitch, 19 mm x 19 mm x 1.64 mm body
12NC: 935423225557
Details
Order
12NC: 935423225518
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MCIMX534AVP8C2(935423225557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 2136.1 | |
MCIMX534AVP8C2R2(935423225518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 2136.1 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCIMX534AVP8C2 (935423225557) | No | 3 | 260 | 40 | |||
MCIMX534AVP8C2R2 (935423225518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MCIMX534AVP8C2 (935423225557) | 854231 | 5A992C | G166378 |
MCIMX534AVP8C2R2 (935423225518) | 854231 | 5A992C | G166378 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCIMX534AVP8C2 (935423225557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCIMX534AVP8C2R2 (935423225518) |