MC9S12C64MPBE Product Information|NXP

Buy Options

MC9S12C64MPBE

Active

12NC: 935322649557

Details

Order

Order from distributors

Operating Features

ParameterValue
Flash (kB)
64
RAM (kB)
4
Operating Frequency [Max] (MHz)
25
CAN
1
ParameterValue
SPI
1
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
GPIO
35

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC9S12C64MPBE(935322649557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
374.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC9S12C64MPBE
(935322649557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC9S12C64MPBE
(935322649557)
854231
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC9S12C64MPBE
(935322649557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC9S12C64MPBE
(935322649557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about S12C

The S12C is part of Our 48/52/80 pin flash-based MCU family, giving you the power and flexibility of the 16-bit core for a wide range general-purpose industrial and automotive network applications.

An on-chip bandgap-based voltage regulator (Vreg) generates the internal digital supply voltage (VDD) for a 2.97 V to 5.5 V external supply range.

The inclusion of a phase-lock look (PLL) circuit allows power consumption and performance to be adjusted.

A total of 50 I/O port pins and two input pins are available in the 80-pin package version.

Up to 12 I/O port bits are available with wake-up capability from stop or wait mode.

More