MC9S12B256MFUE Product Information|NXP

Buy Options

MC9S12B256MFUE

Active

12NC: 935319151557

Details

Order

Order from distributors

Operating Features

ParameterValue
Flash (kB)
256
RAM (kB)
4
EEPROM (kB)
2
CAN
1
SPI
2
ParameterValue
Supply Voltage [max] (V)
5.5
Supply Voltage [min] (V)
2.97
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
GPIO
59

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC9S12B256MFUE(935319151557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
935.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC9S12B256MFUE
(935319151557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC9S12B256MFUE
(935319151557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC9S12B256MFUE
(935319151557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC9S12B256MFUE
(935319151557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about S12B

Designed for automotive multiplexing applications, members of the MC9S12B family of 16- bit flash-based MCUs are fully pin compatible, allowing you to choose between different memory and peripheral options for scalable designs.

The S12B MCU manages the following via a lite integration module (LIM):

  • System resource mapping
  • Clock generation
  • Interrupt control
  • Bus interfacing

The MC9S12B family has full 16-bit data paths throughout; however, the external bus can operate in an 8-bit narrow mode so single 8-bit wide memory can be interfaced for lower cost systems.

In addition to the I/O ports available in each module, up to 22 I/O ports are available with Wake-Up capability from STOP or WAIT mode.