Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
MCU,48K FLASH,10 BIT ADC
QFP44: QFP44, plastic, quad flat package; 44 terminals; 0.8 mm pitch; 10 mm x 10 mm x 2 mm body
12NC: 935322613557
Details
Order
12NC: 935322613528
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC908AP48CFBE(935322613557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 498.6 | |
MC908AP48CFBER(935322613528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 498.6 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC908AP48CFBE (935322613557) | No | 3 | 260 | 40 | |||
MC908AP48CFBER (935322613528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MC908AP48CFBE (935322613557) | 854231 |
MC908AP48CFBER (935322613528) | 854231 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC908AP48CFBE (935322613557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC908AP48CFBER (935322613528) | ||||
MC908AP48CFBE (935322613557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC908AP48CFBER (935322613528) | ||||
MC908AP48CFBE (935322613557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MC908AP48CFBER (935322613528) |