Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
H-Bridge, Dual, Brushed DC & Stepper Motor Driver, 5-28V, 5A, Cur FB, Sleep, SM-8, HSOP 44
HSOP44: HSOP44, plastic, thermal enhanced small outline package; 44 terminals; 0.65 mm pitch; 15.9 mm x 11 mm x 3 mm body
12NC: 935316946574
Details
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935316946518
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC33932VW(935316946574) | No | Yes Certificate Of Analysis (CoA) | No | e4 | REACH SVHC | 1899.1 | |
MC33932VWR2(935316946518) | No | Yes Certificate Of Analysis (CoA) | No | e4 | REACH SVHC | 1899.1 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
MC33932VW (935316946574) | No | 3 | 245 | 245 | 30 | 30 | |
MC33932VWR2 (935316946518) | No | 3 | 245 | 245 | 30 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | Footprint | Capture Symbol |
---|---|---|---|---|
MC33932VW (935316946574) | 854239 | EAR99 | PDF | Cadence Allegro(dra) | PDF | Orcad Capture 16.3(olb) |
MC33932VWR2 (935316946518) | 854239 | EAR99 | PDF | Cadence Allegro(dra) | PDF | Orcad Capture 16.3(olb) |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MC33932VW (935316946574) | NOTICE | 2026-01-31 | 2026-06-30 | MC33HB2000AES (935385936557) |
MC33932VWR2 (935316946518) | NOTICE | 2026-01-31 | 2026-06-30 | MC33HB2000AESR2 (935385936528) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC33932VW (935316946574) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC33932VWR2 (935316946518) | ||||
MC33932VW (935316946574) | 2025-02-07 | 2025-02-08 | 202502006DN | Discontinuation Notification for NXP Driver & Energy Systems HSOP Package Products |
MC33932VWR2 (935316946518) | ||||
MC33932VW (935316946574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC33932VWR2 (935316946518) | ||||
MC33932VW (935316946574) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The NXP® MC33932 has two independent monolithic H-Bridge power ICs in a robust thermally enhanced package.