Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
4 High & 8 Low side swts
HQFP64: HQFP64, plastic, thermal enhanced quad flatpack; no leads; 64 terminals; 0.65 mm pitch; 14 mm x 14 mm x 2.7 mm body
12NC: 934070458557
Details
Order
12NC: 934070458564
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC33888FB(934070458557) | No | Yes | No | e4 | REACH SVHC | 1925.25 | |
MC33888FBR2(934070458564) | No | Yes | No | e4 | REACH SVHC | 1925.25 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC33888FB (934070458557) | No | 3 | 225 | 30 | |||
MC33888FBR2 (934070458564) | No | 3 | 225 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC33888FB (934070458557) | 854231 | EAR99 |
MC33888FBR2 (934070458564) | 854231 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MC33888FB (934070458557) | - | 2011-01-15 | 2012-05-31 | None |
MC33888FBR2 (934070458564) | - | 2011-01-15 | 2012-05-31 | None |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC33888FB (934070458557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC33888FBR2 (934070458564) |