MC33696FCE Product Information|NXP

Features


UHF TRANSCEIVER

Package


HVQFN32: HVQFN32, plastic, thermal enhanced very thin quad flatpack; no leads; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 1 mm body

Buy Options

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
UHF TRANSCEIVER
ParameterValue
Number of pins
32
Package Style
HVQFN

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC33696FCE(935313448557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e4
REACH SVHC
62.3

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC33696FCE
(935313448557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC33696FCE
(935313448557)
854231
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC33696FCE
(935313448557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC33696FCE
(935313448557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MC33696

Archived content is no longer updated and is made available for historical reference only.

NXP® Semiconductors’s MC33696 access and remote control solution can help users streamline existing RF solutions or allow them to add the convenience of wireless control to their products. The MC33596’s context switching feature enables this device to receive communication from either remote keyless entry (RKE) or tire pressure monitoring systems (TPMS). Helping customers to optimize their TPMS, RKE or passive entry receivers in the car body. In addition, the MC33596 has the ability to be used across a voltage range of 2.1V–5.5V.

The MC33696 includes a programmable Fractional PLL, an RSSI circuit and a periodic wake-up timer. The periodic wake-up timer activates the receiver, while a data manager checks the content of incoming messages and can switch between a TPMS and RKE frame without microcontroller usage.

More