Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LQFP32: LQFP32, plastic, low profile quad flat package; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 1.4 mm body
12NC: 935318957557
Details
Order
12NC: 935318957528
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | UHF REICEVER |
Parameter | Value |
---|---|
Number of pins | 32 |
Package Style | LQFP |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC33596FJE(935318957557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 92.95 | |
MC33596FJER2(935318957528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 92.95 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC33596FJE (935318957557) | No | 3 | 260 | 40 | |||
MC33596FJER2 (935318957528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC33596FJE (935318957557) | 854239 | EAR99 |
MC33596FJER2 (935318957528) | 854239 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC33596FJE (935318957557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC33596FJER2 (935318957528) | ||||
MC33596FJE (935318957557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC33596FJER2 (935318957528) | ||||
MC33596FJER2 (935318957528) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
Archived content is no longer updated and is made available for historical reference only.
NXP’s MC33596 access and remote control solution helps you streamline existing RF solutions or allows you to add the convenience of wireless control to your products. The MC33596’s context switching feature enables it to receive communications from either remote keyless entry (RKE) or tire pressure monitoring systems (TPMS). This allows optimization of the TPMS, RKE or passive entry receivers in the car body. In addition, the MC33596 can be used across a voltage range of 2.1–5.5V.
The MC33596 includes a programmable fractional phase-locked loop (PLL), a received signal strength indicator (RSSI) circuit and a periodic wake-up timer. The periodic wake-up timer activates the receiver, while a data manager checks the content of incoming messages and can switch between a TPMS and RKE frame without using the microcontroller.