Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
System basis chip
SO28: SO28, plastic, small outline package; 28 terminals; 1.27 mm pitch; 7.5 mm x 17.93 mm x 2.35 mm body
12NC: 935316539574
Details
Order
12NC: 935316539518
Details
Order
Part/12NC | PbFree | EU RoHS | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MC33389DDW(935316539574) | No | No | e0 | REACH SVHC | 756.25 | |
MC33389DDWR2(935316539518) | No | No | e0 | REACH SVHC | 756.25 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Soldering | |||||
MC33389DDW (935316539574) | No | 3 | 220 | 30 | |||
MC33389DDWR2 (935316539518) | No | 3 | 220 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC33389DDW (935316539574) | 854231 | EAR99 |
MC33389DDWR2 (935316539518) | 854231 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MC33389DDW (935316539574) | - | 2011-01-15 | 2012-05-31 | None |
MC33389DDWR2 (935316539518) | - | 2011-01-15 | 2012-05-31 | None |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC33389DDW (935316539574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC33389DDWR2 (935316539518) |