Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
FLASHER
HSOP20: HSOP20, plastic, thermal enhanced small outline package; 20 terminals; 1.27 mm pitch; 11 mm x 15.9 mm x 3 mm body
12NC: 935318987574
Details
Order
12NC: 935318987518
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC33288DDH(935318987574) | No | Yes | No | e4 | REACH SVHC | 2231.0 | |
MC33288DDHR2(935318987518) | No | Yes | No | e4 | REACH SVHC | 2231.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC33288DDH (935318987574) | No | 3 | 235 | 30 | |||
MC33288DDHR2 (935318987518) | No | 3 | 235 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC33288DDH (935318987574) | 854231 | EAR99 |
MC33288DDHR2 (935318987518) | 854231 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MC33288DDH (935318987574) | - | 2011-01-15 | 2012-05-31 | None |
MC33288DDHR2 (935318987518) | - | 2011-01-15 | 2012-05-31 | None |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC33288DDH (935318987574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC33288DDHR2 (935318987518) |