MC17XS6500C Product Information|NXP

MC17XS6500C

No Longer Manufactured

MC17XS6500C

No Longer Manufactured

Features


High-Side Switch, 12V, Penta 17mOhm, SOICEP 32, Rail

    Package


    HSOP32: plastic, heatsink small outline package; 32 terminals; 0.65 mm pitch; 11 mm x 7.5 mm x 2.3 mm body

    Buy Options

    MC17XS6500C

    No Longer Manufactured

    12NC: 934070561574

    Details

    Order

    MC17XS6500CR2

    No Longer Manufactured

    12NC: 934070561518

    Details

    Order

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
    MC17XS6500C(934070561574)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    Yes
    D
    e3
    REACH SVHC
    482.8
    MC17XS6500CR2(934070561518)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    Yes
    D
    e3
    REACH SVHC
    482.8

    Quality

    Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
    Lead Free SolderingLead Free SolderingLead Free Soldering
    MC17XS6500C
    (934070561574)
    No
    3
    260
    40
    MC17XS6500CR2
    (934070561518)
    No
    3
    260
    40

    Shipping

    Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
    MC17XS6500C
    (934070561574)
    854239
    EAR99
    MC17XS6500CR2
    (934070561518)
    854239
    EAR99

    Product Change Notice

    Part/12NCIssue DateEffective DatePCNTitle
    MC17XS6500C
    (934070561574)
    2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
    MC17XS6500CR2
    (934070561518)