MC16XSD200FK Product Information|NXP

Buy Options

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC16XSD200FK(934070599557)
No
Yes
Certificate Of Analysis (CoA)
Yes
H
e4
REACH SVHC
972.3
MC16XSD200FKR2(934070599578)
No
Yes
Certificate Of Analysis (CoA)
Yes
H
e4
REACH SVHC
972.3

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
MC16XSD200FK
(934070599557)
No
3
260
260
40
40
MC16XSD200FKR2
(934070599578)
No
3
260
260
40
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC16XSD200FK
(934070599557)
854239
EAR99
MC16XSD200FKR2
(934070599578)
854239
EAR99

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeReplacement
MC16XSD200FK
(934070599557)
-None
MC16XSD200FKR2
(934070599578)
-None

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC16XSD200FK
(934070599557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC16XSD200FKR2
(934070599578)
MC16XSD200FK
(934070599557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC16XSD200FKR2
(934070599578)
MC16XSD200FKR2
(934070599578)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MC36XSD

The NXP® 36XSD is part of a family of intelligent, dual high side eXtreme switches for 36 V systems. This family offers devices with current capability from one to 12 A DC that are fully compatible in footprint and software within the PQFN subfamily.

  • Each output can be programmed for any kind of loads, including lamps, LEDs, motors or solenoids, which allows you to design a flexible module that can become specific and optimized for a given application through software
  • Provides robust design, intelligence and safety needed for industrial applications up to 36 V supply voltage
  • With increased integration, the switch drives lightweight, smaller systems and a lower component count
  • Easy Tower® System eXtreme Switch module configuration
More