M86296G12 Product Information|NXP

Features


C2K 900MHz Device with options: 16 VOIP channels USB2.0, USB3.0 DECT ECC RGMII (X3) SPI (X2)

    Package


    FBGA625: FBGA625, plastic, fine-pitch ball grid array; 625 balls; 0.8 mm pitch; 21 mm x 21 mm x 2.35 mm body

    Buy Options

    M86296G12

    End of Life

    12NC: 935323612557

    Details

    Order

    Order from distributors

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
    M86296G12(935323612557)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    Yes
    D
    e1
    REACH SVHC
    3110.0

    Quality

    Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
    Lead Free SolderingLead Free SolderingLead Free Soldering
    M86296G12
    (935323612557)
    No
    3
    250
    30

    Shipping

    Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
    M86296G12
    (935323612557)
    854231
    5A002A1
    G142070

    Product Change Notice

    Part/12NCIssue DateEffective DatePCNTitle
    M86296G12
    (935323612557)
    2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
    M86296G12
    (935323612557)
    2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label