Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
C2K 650MHz Device with options: 8 VOIP channels USB2.0, USB3.0 ECC RGMII (X2) SPI (X1)
FBGA625: FBGA625, plastic, fine-pitch ball grid array; 625 balls; 0.8 mm pitch; 21 mm x 21 mm x 2.35 mm body
12NC: 935325894557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
M86261G12(935325894557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 3110.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
M86261G12 (935325894557) | No | 3 | 250 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
M86261G12 (935325894557) | 854231 | 5A002A1 | G142070 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
M86261G12 (935325894557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
M86261G12 (935325894557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |