Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
QorIQ Layerscape 32-bit ARM SoC, 650MHz, GbE, PCIe, DDR2, 0 to 70C Ta
FBGA484: FBGA484, plastic, fine-pitch ball grid array; 484 balls; 0.8 mm pitch; 19 mm x 19 mm x 1.62 mm body
12NC: 935312227557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
LS101MASN7EHA(935312227557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 1156.6 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
LS101MASN7EHA (935312227557) | No | 3 | 250 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LS101MASN7EHA (935312227557) | 854231 | 5A002A1 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date |
---|---|---|---|
LS101MASN7EHA (935312227557) | - | 2017-06-01 | 2017-12-01 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LS101MASN7EHA (935312227557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
LS101MASN7EHA (935312227557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |