Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HTQFP64: HTQFP64, thermal enhanced thin quad flat package; 64 terminals, 0.5 mm pitch, 10 mm x 10 mm x 1 mm body; exposed die pad
12NC: 935385026551
Details
Order
12NC: 935385026557
Details
Order
12NC: 935385026528
Details
Order
12NC: 935385026518
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC55S34JBD64E(935385026551) | Yes | Yes | Yes | REACH SVHC | 267.9920100424067 | |
LPC55S34JBD64K(935385026557) | Yes | Yes | Yes | REACH SVHC | 1.0 | |
LPC55S34JBD64MP(935385026528) | Yes | Yes | Yes | REACH SVHC | 267.9920100424067 | |
LPC55S34JBD64Y(935385026518) | Yes | Yes | Yes | REACH SVHC | 0.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
LPC55S34JBD64E (935385026551) | No | 3 | 3 | 240 | 260 |
LPC55S34JBD64K (935385026557) | No | 3 | 3 | 240 | 260 |
LPC55S34JBD64MP (935385026528) | No | 3 | 3 | 240 | 260 |
LPC55S34JBD64Y (935385026518) | No | - | - | - | - |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
LPC55S34JBD64E (935385026551) | 854231 | 5A992C | |
LPC55S34JBD64K (935385026557) | 854231 | 5A992C | G173676 |
LPC55S34JBD64MP (935385026528) | 854231 | 5A992C | |
LPC55S34JBD64Y (935385026518) | 854231 | 5A992C |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LPC55S34JBD64K (935385026557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |