LPC54018ET180 Product Information|NXP

LPC54018ET180

No Longer Manufactured

LPC54018ET180

No Longer Manufactured

Package


TFBGA180: plastic thin fine-pitch ball grid array package; 180 balls, 0.8 mm pitch, 12 mm x 12 mm x 0.71 mm body

Buy Options

LPC54018ET180/CP3E

No Longer Manufactured

12NC: 935394748551

Details

Order

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC54018ET180/CP3E(935394748551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
103.44272480000001

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC54018ET180/CP3E
(935394748551)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC54018ET180/CP3E
(935394748551)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC54018ET180/CP3E
(935394748551)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label