KTY82 Product Information|NXP

Buy Options

KTY82/110,215

End of Life

12NC: 934019510215

Details

Order

KTY82/110/C1Z

End of Life

12NC: 934065681542

Details

Order

KTY82/110Z

End of Life

12NC: 934019510542

Details

Order

KTY82/120,215

End of Life

12NC: 934019610215

Details

Order

KTY82/120Z

End of Life

12NC: 934019610542

Details

Order

KTY82/121Z

End of Life

12NC: 934019620542

Details

Order

KTY82/122,215

End of Life

12NC: 934019630215

Details

Order

KTY82/150,215

End of Life

12NC: 934019640215

Details

Order

KTY82/210,215

End of Life

12NC: 934019670215

Details

Order

KTY82/210Z

End of Life

12NC: 934019670542

Details

Order

KTY82/220,215

End of Life

12NC: 934019680215

Details

Order

KTY82/220Z

End of Life

12NC: 934019680542

Details

Order

KTY82/221,215

End of Life

12NC: 934019690215

Details

Order

KTY82/222,215

End of Life

12NC: 934019700215

Details

Order

KTY82/222Z

End of Life

12NC: 934019700542

Details

Order

Operating Features

ParameterValue
Number of pins
3
Package Style
SOT
Ambient Operating Temperature (Min to Max) (℃)
-55 to 150
Tolerance
2
R100
1696
ParameterValue
Security Status
COMPANY PUBLIC
R25
1000
Description
Silicon temperature sensors
Operating Temperature (Min-Max) (℃)
-55 to 150
Operating temperature (°C)
-55~150

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
KTY82/110,215(934019510215)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
7.573230000000001
KTY82/110,235(934019510235)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
7.573230000000001
KTY82/110/C1,215(934065681215)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
7.573230000000001
KTY82/110/C1,235(934065681235)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
7.573230000000001
KTY82/110/C1Z(934065681542)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
7.573230000000001
KTY82/110Z(934019510542)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
7.573230000000001
KTY82/120,215(934019610215)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
7.573230000000001
KTY82/120Z(934019610542)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
7.573230000000001
KTY82/121,235(934019620235)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
7.573230000000001
KTY82/121Z(934019620542)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
7.573230000000001
KTY82/122,215(934019630215)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
7.573230000000001
KTY82/150,215(934019640215)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
7.573230000000001
KTY82/210,215(934019670215)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
7.5730900000000005
KTY82/210,235(934019670235)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
7.5730900000000005
KTY82/210/G,115(934059333115)
No
No
-
REACH SVHC
-
KTY82/210/G,215(934059333215)
Yes
Yes
Yes
DREACH SVHC
8.0
KTY82/210Z(934019670542)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
7.5730900000000005
KTY82/220,215(934019680215)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
7.5730900000000005
KTY82/220Z(934019680542)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
7.5730900000000005
KTY82/221,215(934019690215)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
7.5730900000000005
KTY82/222,215(934019700215)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
7.5730900000000005
KTY82/222Z(934019700542)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
7.5730900000000005
KTY82/250,215(934019710215)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
7.5730900000000005
KTY82/251,215(934019720215)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
7.5730900000000005
KTY82/252,215(934019730215)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
7.5730900000000005
KTY82R(934065679215)
Yes
Yes
No
GREACH SVHC
8.0
KTY82VL(934065679235)
Yes
Yes
No
GREACH SVHC
8.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
KTY82/110,215
(934019510215)
Quality Managed
1
1
235
260
KTY82/110,235
(934019510235)
Quality Managed
1
1
235
260
KTY82/110/C1,215
(934065681215)
Quality Managed
1
1
235
260
KTY82/110/C1,235
(934065681235)
Quality Managed
1
1
235
260
KTY82/110/C1Z
(934065681542)
Quality Managed
1
1
235
260
KTY82/110Z
(934019510542)
Quality Managed
1
1
235
260
KTY82/120,215
(934019610215)
Quality Managed
1
1
235
260
KTY82/120Z
(934019610542)
Quality Managed
1
1
235
260
KTY82/121,235
(934019620235)
Quality Managed
1
1
235
260
KTY82/121Z
(934019620542)
Quality Managed
1
1
235
260
KTY82/122,215
(934019630215)
Quality Managed
1
1
235
260
KTY82/150,215
(934019640215)
Quality Managed
1
1
235
260
KTY82/210,215
(934019670215)
Quality Managed
1
1
235
260
KTY82/210,235
(934019670235)
Quality Managed
1
1
235
260
KTY82/210/G,115
(934059333115)
-
-
-
-
-
KTY82/210/G,215
(934059333215)
-
1
1
-
-
KTY82/210Z
(934019670542)
Quality Managed
1
1
235
260
KTY82/220,215
(934019680215)
Quality Managed
1
1
235
260
KTY82/220Z
(934019680542)
Quality Managed
1
1
235
260
KTY82/221,215
(934019690215)
Quality Managed
1
1
235
260
KTY82/222,215
(934019700215)
Quality Managed
1
1
235
260
KTY82/222Z
(934019700542)
Quality Managed
1
1
235
260
KTY82/250,215
(934019710215)
Quality Managed
1
1
235
260
KTY82/251,215
(934019720215)
Quality Managed
1
1
235
260
KTY82/252,215
(934019730215)
Quality Managed
1
1
235
260
KTY82R
(934065679215)
-
1
1
-
-
KTY82VL
(934065679235)
-
1
1
-
-

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerCCATS
KTY82/110,215
(934019510215)
853340
KTY82/110,235
(934019510235)
853340
-
KTY82/110/C1,215
(934065681215)
853340
KTY82/110/C1,235
(934065681235)
853340
KTY82/110/C1Z
(934065681542)
853340
KTY82/110Z
(934019510542)
853340
KTY82/120,215
(934019610215)
853340
KTY82/120Z
(934019610542)
853340
KTY82/121,235
(934019620235)
853340
KTY82/121Z
(934019620542)
853340
KTY82/122,215
(934019630215)
853340
KTY82/150,215
(934019640215)
853340
KTY82/210,215
(934019670215)
853340
KTY82/210,235
(934019670235)
853340
-
KTY82/210/G,115
(934059333115)
853340
KTY82/210/G,215
(934059333215)
853340
KTY82/210Z
(934019670542)
853340
KTY82/220,215
(934019680215)
853340
KTY82/220Z
(934019680542)
853340
KTY82/221,215
(934019690215)
853340
KTY82/222,215
(934019700215)
853340
KTY82/222Z
(934019700542)
853340
KTY82/250,215
(934019710215)
853340
KTY82/251,215
(934019720215)
853340
-
KTY82/252,215
(934019730215)
853340
-
KTY82R
(934065679215)
853340
KTY82VL
(934065679235)
853340

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
KTY82/210/G,215
(934059333215)
-
2010-12-31
2011-06-30

More about KTY8X

The temperature sensors in the KTY81 series have a positive temperature coefficient of resistance and are suitable for use in measurement and control systems. The sensors are encapsulated in the SOD70 2 in-line leads plastic package.

Other special selections are available on request.

CAUTION

This device is sensitive to ElectroStatic Discharge (ESD). Therefore care should be taken during transport and handling.