Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935408802598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
KITFS86TRKFRDMEM(935408802598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
KITFS86TRKFRDMEM (935408802598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
KITFS86TRKFRDMEM (935408802598) | 847150 | EAR99 |
KITFS86TRKFRDMEM provides easy customer development of the FS86 device family with flexibility to play with all the features of the device and make measurements on the main part of the application. All regulators are accessible through connectors. Nonuser signals, like DC/ DC switcher node, are mapped on test points. It targets 24 V transportation (truck and bus) applications.
The KL25Z FRDM connected to the board, combined with the FS86 NXP GUI software, allows you to fully configure and control FS86 SBC. The board can be used in a standalone mode and controlled with a USB interface.
This board is populated with a FS86 family superset part for device evaluation. The FS86 part soldered on the board can be programmed (OTP) two times and it is possible to test as many configurations as needed in emulation mode before and after programming. No extra tools or board are needed for device programming.