KITFS86SKTFRDMEM Product Information|NXP

Buy Options

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeREACH SVHCWeight (mg)
KITFS86SKTFRDMEM(935408721598)
Not Available
Compliant
Not Available
Compliant
453592.0

Quality

Part/12NCSafe Assure Functional Safety
KITFS86SKTFRDMEM
(935408721598)
No

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
KITFS86SKTFRDMEM
(935408721598)
847150
EAR99

More about KITFS86SKTFRDMEM

The KITFS86SKTFRDMEM provides easy customer configuration of the FS86 device family, thanks to a QFN48 socket and flexibility to play with all the features of the device and make measurements on the main part of the application. All regulators are accessible through connectors. Nonuser signals, like DC/ DC switcher node, are mapped on test points. It targets 12 V automotive and 24 V transportation (truck and bus) applications.

The KL25Z FRDM connected to the board, combined with the FS86 NXP GUI software, allows to fully configure and control FS86 SBC. The board can be used in a standalone mode and controlled with an USB interface.

Devices can be easily placed on socket to OTP emulation, functional testing or program OTP (one time programming) fuses when ready. In addition to the OTP programming, the customer can test all features (with power delivery limitation due to the socket). No extra tools or board are needed for FS86 OTP programming.

More