Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
FS23 Safety SBC Evaluation Board with Soldered BUCK Variant
12NC: 935430444598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
KITFS23BUCKEVM(935430444598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
KITFS23BUCKEVM (935430444598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
KITFS23BUCKEVM (935430444598) | 847150 | 5A992C | G166046 |
The KITFS23BUCKEVM provides easy customer configuration of the FS2320 subfamily and flexibility to play with all the features of the device and make measurements on the main part of the application. All regulators, high-side drivers and CAN and LIN buses are accessible through connectors. The on-board S32K144, combined with the FS23 NXP GUI software allows for full configuration and control of the FS23 SBC, targeting 12 V automotive applications.
All FS2320 sub-family can be evaluated with the soldered superset part. As many configurations as needed can be tested in emulation mode, however the FS232x part soldered on the board can only be permanently fused once, without any extra tools.