Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
FRDM Kit for MC33926 H-Bridge, Brushed DC Motor Driver
12NC: 935505469598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
KIT33926ESEVM(935505469598) | Not Available | Compliant | Not Available | Compliant | 54431.08 |
Part/12NC | Safe Assure Functional Safety |
---|---|
KIT33926ESEVM (935505469598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
KIT33926ESEVM (935505469598) | 847150 |
The Evaluation Kit features the 33926, which is a monolithic H-Bridge Power IC designed primarily for automotive electronic throttle control, but applies to any low-voltage DC servo motor control application within the current and voltage limits stated in this specification.
The 33926 can control inductive loads with currents up to 5.0 A peak. RMS current capability is subject to the degree of heat-sinking provided to the device package. Internal peak-current limiting (regulation) is activated at load currents above 6.5 A ± 1.5 A output loads can be pulse-width modulated (PWM’ed) at frequencies up to 20 kHz supported with FRDM-KL25Z