Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
VFBGA176: VFBGA176, plastic, very thin fine-pitch ball grid array; 176 balls; 0.5 mm pitch; 9 mm x 9 mm x 0.86 mm body
12NC: 935368946557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
K32W032S1M2VPJAT(935368946557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 0.01 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
K32W032S1M2VPJAT (935368946557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
K32W032S1M2VPJAT (935368946557) | 854231 | 5A992C | G169528 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
K32W032S1M2VPJAT (935368946557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
K32W032S1M2VPJAT (935368946557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
K32W032S1M2VPJAT (935368946557) | 2019-09-08 | 2019-09-09 | 201908028I | K32W032 Errata Update |