GTL2002DP Product Information|NXP

Features


2-bit bidirectional low voltage translator

    Package


    TSSOP8: plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body

    Buy Options

    GTL2002DP/DG,118

    No Longer Manufactured

    12NC: 935287146118

    Details

    Order

    GTL2002DP/Q100,118

    No Longer Manufactured

    12NC: 935288241118

    Details

    Order

    GTL2002DP/Q900,118

    No Longer Manufactured

    12NC: 935289785118

    Details

    Order

    GTL2002DP/S900J

    No Longer Manufactured

    12NC: 935289798118

    Details

    Order

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
    GTL2002DP/DG,118(935287146118)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    Yes
    DREACH SVHC
    22.29142011
    GTL2002DP/G,118(935278353118)
    No
    No
    -
    REACH SVHC
    -
    GTL2002DP/Q100,118(935288241118)
    No
    No
    -
    REACH SVHC
    -
    GTL2002DP/Q900,118(935289785118)
    Yes
    Yes
    No
    GREACH SVHC
    0.1
    GTL2002DP/S900J(935289798118)
    Yes
    Yes
    No
    GREACH SVHC
    24.0

    Quality

    Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
    Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
    GTL2002DP/DG,118
    (935287146118)
    No
    1
    1
    240
    260
    3.0
    3.33333333333333E8
    0.0
    GTL2002DP/G,118
    (935278353118)
    -
    -
    -
    -
    -
    3.0
    3.33333333333333E8
    0.0
    GTL2002DP/Q100,118
    (935288241118)
    -
    -
    -
    -
    -
    3.0
    3.33333333333333E8
    0.0
    GTL2002DP/Q900,118
    (935289785118)
    No
    1
    1
    240
    260
    3.0
    3.33333333333333E8
    0.0
    GTL2002DP/S900J
    (935289798118)
    No
    1
    1
    240
    260
    3.0
    3.33333333333333E8
    0.0

    Shipping

    Part/12NCHarmonized Tariff (US)Disclaimer
    GTL2002DP/DG,118
    (935287146118)
    854239
    GTL2002DP/G,118
    (935278353118)
    854239
    GTL2002DP/Q100,118
    (935288241118)
    854239
    GTL2002DP/Q900,118
    (935289785118)
    854239
    GTL2002DP/S900J
    (935289798118)
    854239

    Discontinued and Replacement Part Data

    Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
    GTL2002DP/DG,118
    (935287146118)
    -
    2018-01-24
    2018-07-24
    GTL2002DP/G,118
    (935278353118)
    -
    2001-01-30
    2001-01-31

    Product Change Notice

    Part/12NCIssue DateEffective DatePCNTitle
    GTL2002DP/DG,118
    (935287146118)
    2018-06-142018-06-15201805039RNReactivation Notice R01