Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HLQFN16: HLQFN16; plastic, thermal enhanced low profile quad flat non-leaded package; 16 terminals; 0.8 mm pitch; 4 mm x 4 mm x 1.45 mm body
12NC: 935360716528
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
FXLS60220AESR2(935360716528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 61.2365 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
FXLS60220AESR2 (935360716528) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
FXLS60220AESR2 (935360716528) | 854239 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
FXLS60220AESR2 (935360716528) | NOTICE | 2024-10-31 | 2026-04-30 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
FXLS60220AESR2 (935360716528) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
FXLS60220AESR2 (935360716528) | 2024-01-05 | 2024-01-06 | 202301007DNU01 | FXLS6XXXX Product Family Discontinuation Notification |
FXLS60220AESR2 (935360716528) | 2023-01-19 | 2023-01-20 | 202301007DN | FXLS6XXXX Product Family Discontinuation Notification |
FXLS60220AESR2 (935360716528) | 2021-08-15 | 2021-11-13 | 202108014F01 | Moisture Soak Removal for FXLS6xxxx FXLSAxxxx FXLS7xxxx and FXLS9xxxx Product Families |
FXLS60220AESR2 (935360716528) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
FXLS60220AESR2 (935360716528) | 2020-10-04 | - | 202009015A | Addition of NXP's ATBK Site for FXLS6xxxx Series G-cell Probe |
FXLS60220AESR2 (935360716528) | 2019-09-07 | 2019-12-05 | 201908032F01 | FXLS6xxxx Product Family Sensitivity Test Replacement at -40C and 105C |