FXLS60120AES Product Information|NXP

Package


HLQFN16: HLQFN16; plastic, thermal enhanced low profile quad flat non-leaded package; 16 terminals; 0.8 mm pitch; 4 mm x 4 mm x 1.45 mm body

Buy Options

FXLS60120AESR2

Active

12NC: 935360715528

Details

Order

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
FXLS60120AESR2(935360715528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
61.2365

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
FXLS60120AESR2
(935360715528)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
FXLS60120AESR2
(935360715528)
854239
EAR99

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeReplacement
FXLS60120AESR2
(935360715528)
-
FXLS60150AESR2
(935394307528)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
FXLS60120AESR2
(935360715528)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
FXLS60120AESR2
(935360715528)
2021-08-152021-11-13202108014F01Moisture Soak Removal for FXLS6xxxx FXLSAxxxx FXLS7xxxx and FXLS9xxxx Product Families
FXLS60120AESR2
(935360715528)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
FXLS60120AESR2
(935360715528)
2020-04-162020-07-15201910001F01U01Implementation of Geomentric Stop for FXLS604xxxx and FXLS601xxxx Product Families
FXLS60120AESR2
(935360715528)
2019-09-072019-12-05201908032F01FXLS6xxxx Product Family Sensitivity Test Replacement at -40C and 105C