Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Freedom Expansion Board - MC34931, 36 V 5.0 A h-bridge
12NC: 935327075598
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | Freedom Expansion Board - MC34931, 36 V 5.0 A h-bridge |
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
FRDM-34931S-EVB(935327075598) | Not Available | No Information | Not Available | Compliant | 453592.3 |
Part/12NC | Safe Assure Functional Safety |
---|---|
FRDM-34931S-EVB (935327075598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
FRDM-34931S-EVB (935327075598) | 847330 | EAR99 |
The FRDM-34931S-EVB Expansion Board is an easy-to-use circuit board that allows the user to exercise all the functions of the MC34931SEK H-Bridge circuit to drive a brushed DC motor with operation between 5-36 V and up to 5 A. The parallel input in FRDM-34931S-EVB can be easily controlled using 3.0/5.0 V compatible laboratory equipment, GPIO of any MCU or through a FRDM-KL25Z board connected to a PC’s USB port.
Using in conjunction with FRDM-KL25Z, the Graphical User Interface program provides the User Interface to the USB in FRDM-KL25Z board and allows the user to send commands to the IC.