Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Freedom Expansion Board, MC17XSF500 - High-Side Switch, 12V, Penta 17mOhm
12NC: 935329123598
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | Freedom Expansion Board, MC17XSF500 - High-Side Switch, 12V, Penta 17mOhm |
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
FRDM-17XSF5-EVB(935329123598) | Not Available | No Information | Not Available | No Information | 453592.3 |
Part/12NC | Safe Assure Functional Safety |
---|---|
FRDM-17XSF5-EVB (935329123598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
FRDM-17XSF5-EVB (935329123598) | 847330 | EAR99 |
NXP's Freedom boards for MC12XSF and MC12XS6 are hardware tool for evaluation and development for the different industrial eXtreme switches such as automotive. These are 4 different boards pin-to-pin and software compatible that covers 4 different devices in SOIC32 package from these MC12XSF and MC12XS6 families.
These devices are 12 V quad or penta high side devices that features integrated control with high flexibility and a high number of protection and diagnostic functions.
These boards are easy to use thanks to the following interfaces: