Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN32: plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; 0.65 mm pitch, 7 mm x 7 mm x 0.85 mm body
12NC: 935299241551
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | Energy metering IC; 32 kB flash, 8 kB SRAM, 4 kB EEPROM |
Number of pins | 32 |
Parameter | Value |
---|---|
Package Style | HVQFN |
Product category | 310-EM783- |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
EM783-MC7E(935299241551) | Yes | Yes | Yes | REACH SVHC | 133.58884 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
EM783-MC7E (935299241551) | - | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
EM783-MC7E (935299241551) | 854231 |
Archived content is no longer updated and is made available for historical reference only.
The EM783-SC/SP/TP/MC3/MC6 is an Arm® Cortex®-M0-based, low-cost 32-bit family of application processors, designed for energy measurement and monitoring applications. The EM783 offers programmability and on-chip metrology functionality combined with a low power, simple instruction set. It also has memory addressing together with reduced code size compared to existing 8/16-bit architectures.
The EM783 operate at CPU frequencies of up to 48 MHz.
The digital peripherals on the EM783 include:
A metrology engine with built-in temperature sensor is used for energy measurements. A 10-bit DAC and an internal voltage reference are also available.