EM783-MC6 Product Information|NXP

Buy Options

EM783-MC6E

No Longer Manufactured

12NC: 935299207551

Details

Order

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
Energy metering IC; 32 kB flash, 8 kB SRAM, 4 kB EEPROM
Number of pins
32
ParameterValue
Package Style
HVQFN
Product category
310-EM783-

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
EM783-MC6E(935299207551)
Yes
Yes
Yes
DREACH SVHC
133.347586

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
EM783-MC6E
(935299207551)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
EM783-MC6E
(935299207551)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
EM783-MC6E
(935299207551)
-
2016-03-31
2016-06-30

More about EM783-MC6

Archived content is no longer updated and is made available for historical reference only.

The EM783-SC/SP/TP/MC3/MC6 is an Arm® Cortex®-M0-based, low-cost 32-bit family of application processors, designed for energy measurement and monitoring applications. The EM783 offers programmability and on-chip metrology functionality combined with a low power, simple instruction set. It also has memory addressing together with reduced code size compared to existing 8/16-bit architectures.

The EM783 operate at CPU frequencies of up to 48 MHz.

The digital peripherals on the EM783 include:

  • 32 kB of flash memory
  • 4 kB of EEPROM data memory
  • 8 kB of SRAM data memory
  • Fast-mode Plus I²C-bus interface
  • RS-485/EIA-485 USART
  • One SSP controller
  • Two general-purpose counter/timers
  • Up to 22 general-purpose I/O pins

A metrology engine with built-in temperature sensor is used for energy measurements. A 10-bit DAC and an internal voltage reference are also available.

More