Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
24-BIT DSP
LBGA196: LBGA196, plastic, low profile ball grid array; 196 balls; 1 mm pitch; 15 mm x 15 mm x 1.16 mm body
12NC: 935309311557
Details
Order
12NC: 935309311518
Details
Order
Part/12NC | PbFree | EU RoHS | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
DSP56311VF150(935309311557) | No | No | e0 | REACH SVHC | 614.0 | |
DSP56311VF150R2(935309311518) | No | No | e0 | REACH SVHC | 614.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Soldering | |||||
DSP56311VF150 (935309311557) | No | 3 | 220 | 30 | |||
DSP56311VF150R2 (935309311518) | No | 3 | 220 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
DSP56311VF150 (935309311557) | 854231 | 3A991A2 |
DSP56311VF150R2 (935309311518) | 854231 | 3A991A2 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
DSP56311VF150 (935309311557) | - | 2018-03-01 | 2018-09-01 | DSP56311VL150 (935323922557) |
DSP56311VF150R2 (935309311518) | - | 2018-03-01 | 2018-09-01 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
DSP56311VF150 (935309311557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
DSP56311VF150 (935309311557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
DSP56311VF150R2 (935309311518) | ||||
DSP56311VF150 (935309311557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |