Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HLFLGA12: thermal enhanced low profile fine-pitch land grid array package, 13 terminals, 0.5 mm pitch, 2.2 mm x 2.2 mm x 0.68 mm body
12NC: 935394459518
Details
Order
12NC: 935394459515
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BTS1101UY(935394459518) | Yes | Yes | Yes | REACH SVHC | 8.095740000000001 | |
BTS1101UZ(935394459515) | Yes | Yes | Yes | REACH SVHC | 8.095740000000001 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
BTS1101UY (935394459518) | No | - | 3 | 240 | 260 |
BTS1101UZ (935394459515) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BTS1101UY (935394459518) | 854233 |
BTS1101UZ (935394459515) | 854233 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
BTS1101UZ (935394459515) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |