SOT2008-1: HLFLGA12 | NXP Semiconductors

SOT2008-1: HLFLGA12


Overview

thermal enhanced low profile fine-pitch land grid array package, 13 terminals, 0.5 mm pitch, 2.2 mm x 2.2 mm x 0.68 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HLFLGA12 surface mount quad HLLGA 2.2 x 2.2 x 0.68 13
Manufacture Code Reference Codes Issue Date
98ASA01395D 2020-02-05
Part Description Quick access
Airfast Pre-driver Module, 2300-4200 MHz, 37 dB, 25 dBm.